SBR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This Super Barrier Rectifier (SBR) diode has been designed to meet the stringent requirements of Automotive Applications.
@ IF (A) | 10 |
---|---|
@ TerminalTemperature TT (ºC) | 150 |
@ VR (V) | 45 |
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Single |
EAS (mJ) | 620 |
Forward VoltageDrop VF(V) | 0.57 |
MaximumAverageRectifiedCurrent IO (A) | 10 |
Maximum ReverseCurrent IR (µA) | 300 |
Peak ForwardSurge CurrentIFSM(A) | 125 |
Peak RepetitiveReverse VoltageVRRM (V) | 45 |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | N/A |
TotalCapacitance CT (pF) | N/A |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2618 | 2023-03-03 | 2023-06-03 | Qualification of Additional Wafer Source, Lead Frame Structure, and Mold Compound Type Changes for Select Discrete Automotive Products |