SBR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the compact thermally efficient POWERDI5 package, the SBR15U50SP5 provides very low VF and provides excellent reverse leakage stability at high temperatures. It is ideal for use as a rectification, freewheeling or polarity protection diode:
@ TerminalTemperature TT (ºC) | - |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Maximum Average Rectified Current IO (A) | 15 |
Peak Repetitive Reverse Voltage VRRM (V) | 50 |
Peak Forward Surge Current IFSM (A) | 256 |
Forward VoltageDrop VF(V) | 0.52 |
@ IF (A) | 15 |
Maximum Reverse Current IR (μA) | 500 |
@ VR (V) | 50 |
Reverse Recovery Time trr (ns) | 50 |
Total Capacitance CT (pF) | 400 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2498 | 2021-04-07 | 2021-04-07 | Qualification of Additional Wafer Source, and Additional Assembly and Test (A/T) Site for Select Discrete Products |