Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SBR1U200P1Q is a single rectifier in the PowerDI®123 package, offering excellent high-temperature stability and low-forward voltage.
@ TerminalTemperature TT (ºC) | N/A |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive Supports PPAP) | Automotive |
Configuration | Single |
Maximum Average Rectified Current IO (A) | 1 |
Peak Repetitive Reverse Voltage VRRM (V) | 200 |
Peak Forward Surge Current IFSM (A) | 40 |
Forward VoltageDrop VF(V) | 0.82 |
@ IF (A) | 1 |
Maximum Reverse Current IR (μA) | 50 |
@ VR (V) | 200 |
Reverse Recovery Time trr (ns) | 25 |
Total Capacitance CT (pF) | 37 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2661 | 2024-02-21 | 2024-05-21 | Qualification of Additional Wafer Source and Wafer Diameter Change |