20A Super Barrier Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SBR20A100STQ provides very low VF and extremely excellent reverse leakage stability at high temperatures. It is ideal for use as a rectifier, freewheel diode or blocking diode in DC-DC converters and AC-DC adaptors.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Single |
Maximum Average Rectified Current IO (A) | 20 |
Peak Repetitive Reverse Voltage VRRM (V) | 100 |
Peak Forward Surge Current IFSM (A) | 250 |
Forward VoltageDrop VF(V) | 0.9 |
@ IF (A) | 20 |
Maximum Reverse Current IR (μA) | 50 |
@ VR (V) | 100 |