SBR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This Super Barrier Rectifier series is designed to meet the general requirements of commercial applications. These devices are ideally suited for use as: polarity protection diodes, re-circulating diodes, boost diodes, and blocking diodes.
@ TerminalTemperature TT (ºC) | 150 |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Dual |
Maximum Average Rectified Current IO (A) | 20 |
Peak Repetitive Reverse Voltage VRRM (V) | 300 |
Peak Forward Surge Current IFSM (A) | 180 |
Forward VoltageDrop VF(V) | 0.92 |
@ IF (A) | 10 |
Maximum Reverse Current IR (μA) | 100 |
@ VR (V) | 300 |
Reverse Recovery Time trr (ns) | - |
Total Capacitance CT (pF) | - |