SBR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ TerminalTemperature TT (ºC) | 150 |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Dual |
Maximum Average Rectified Current IO (A) | 30 |
Peak Repetitive Reverse Voltage VRRM (V) | 300 |
Peak Forward Surge Current IFSM (A) | 200 |
Forward VoltageDrop VF(V) | 1.03 |
@ IF (A) | 30 |
Maximum Reverse Current IR (μA) | 100 |
@ VR (V) | 300 |
Reverse Recovery Time trr (ns) | - |
Total Capacitance CT (pF) | - |