3.0A SBR SURFACE MOUNT SUPER BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SBR3M100SB is a single rectifier packaged in the low profile SMB package, offering very low forward voltage drop (VF) and excellent low reverse leakage stability at high temperatures.
@ TerminalTemperature TT (ºC) | - |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Maximum Average Rectified Current IO (A) | 3 |
Peak Repetitive Reverse Voltage VRRM (V) | 100 |
Peak Forward Surge Current IFSM (A) | 65 |
Forward VoltageDrop VF(V) | 0.81 |
@ IF (A) | 3 |
Maximum Reverse Current IR (μA) | 1 |
@ VR (V) | 100 |
Reverse Recovery Time trr (ns) | - |
Total Capacitance CT (pF) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2588 | 2022-06-01 | 2022-09-01 | Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound, and Qualification of Additional Diodes Internal Assembly & Test Site (SSEC) for Select Discrete Products |