SURFACE MOUNT SUPER BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SBR545SAFQ is a 5A 45V single rectifier packaged in the low profile SMAF package. Providing low VF and excellent high-temperature stability this device is ideal for use in general rectification applications such as: boost diodes, blocking diodes, and recirculating diodes.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Configuration | Single |
Maximum Average Rectified Current IO (A) | 5 |
Peak Repetitive Reverse Voltage VRRM (V) | 45 |
Peak Forward Surge Current IFSM (A) | 100 |
Forward VoltageDrop VF(V) | 0.56 |
@ IF (A) | 5 |
Maximum Reverse Current IR (μA) | 200 |
@ VR (V) | 45 |
Reverse Recovery Time trr (ns) | 14 |
Total Capacitance CT (pF) | 215 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2661 | 2024-02-21 | 2024-05-21 | Qualification of Additional Wafer Source and Wafer Diameter Change |
PCN-2619 | 2023-04-12 | 2023-07-12 | Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound for Select Automotive Products |