10A Field Plated SBR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This Super Barrier Rectifier (SBR) diode is ideally suited for application requiring ultra low blocking mode. Leading to lower operating temperatures and increased system reliability. Packaged in the robust industry-standard TO252 (DPAK) package.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 10 A |
Peak RepetitiveReverse VoltageVRRM (V) | 45 V |
Peak ForwardSurge CurrentIFSM(A) | 190 A |
Forward VoltageDrop VF(V) | 0.44 |
@ IF (A) | 10 A |
Maximum ReverseCurrent IR (µA) | 200 µA |
@ VR (V) | 45 V |
Reverse RecoveryTime trr (ns) | 55 ns |