NRND = Not Recommended for New Design
0.5A TRENCH SUPER BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the compact DFN1006-2 package, the Trench SBR SBRT05U20LP provides excellent low reverse leakage stability at high temperatures. It is ideal for use in low voltage, high frequency inverters, freewheeling and polarity protection applications.
@ IF (A) | 0.5 |
---|---|
@ TerminalTemperature TT (ºC) | - |
@ VR (V) | 10 |
Compliance (Only Automotive supports PPAP) | On Request |
Configuration | Single |
Forward VoltageDrop VF(V) | 0.39 |
MaximumAverageRectifiedCurrent IO (A) | 0.5 |
Maximum ReverseCurrent IR (µA) | 1000 |
Peak ForwardSurge CurrentIFSM(A) | 5 |
Peak RepetitiveReverse VoltageVRRM (V) | 10 |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | - |
TotalCapacitance CT (pF) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2517 | 2021-05-24 | 2020-11-24 | Device End of Life (EOL) |
PCN-2299 | 2018-03-01 | 2018-06-01 | Additional Qualified (A/T) Assembly Test Site |