Alternative Part: SBRT05U20LPSQ
0.5A Trench SUPER BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the compact DFN1006 package, the Trench SBR SBRT05U20LP provides ultra-low forward voltage drop (VF) and provides excellent low reverse leakage stability at high temperatures. It is ideal for use as a rectification, freewheeling or polarity protection diode.
@ IF (A) | 0.5 |
---|---|
@ TerminalTemperature TT (ºC) | N/A |
@ VR (V) | 20 |
Compliance (Only Automotive supports PPAP) | Yes |
Configuration | Single |
EAS (mJ) | N/A |
Forward VoltageDrop VF(V) | 0.39 |
MaximumAverageRectifiedCurrent IO (A) | 0.5 |
Maximum ReverseCurrent IR (µA) | 50 |
Peak ForwardSurge CurrentIFSM(A) | 10 |
Peak RepetitiveReverse VoltageVRRM (V) | 20 |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | N/A |
TotalCapacitance CT (pF) | N/A |