0.5A TRENCH SCHOTTKY BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the compact X2-DFN1006-2, the Trench SBR SBRT05U20LPS provides ultra-low forward voltage drop (VF) and excellent low reverse leakage stability at high temperatures. It is ideal for use in rectification, freewheeling or polarity protection.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 0.5 A |
Peak RepetitiveReverse VoltageVRRM (V) | 20 V |
Peak ForwardSurge CurrentIFSM(A) | 10 A |
Forward VoltageDrop VF(V) | 0.39 |
Maximum ReverseCurrent IR (µA) | 50 µA |
@ VR (V) | 20 V |