0.5A TRENCH SUPER BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the compact SOD323 package, the TrenchSBR SBRT05U20S3 provides ultra-low forward voltage drop (VF) and provides excellent low-reverse-leakage stability at high temperatures.
@ IF (A) | 0.5 |
---|---|
@ VR (V) | 20 |
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Forward VoltageDrop VF(V) | 0.4 |
MaximumAverageRectifiedCurrent IO (A) | 0.5 |
Maximum ReverseCurrent IR (µA) | 70 |
Peak ForwardSurge CurrentIFSM(A) | 10 |
Peak RepetitiveReverse VoltageVRRM (V) | 20 |
AEC Qualified | Yes |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2418 | 2019-11-07 | 2020-05-07 | Device End of Life (EOL) |