Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the compact thermally efficient POWERDI5 package, the TrenchSBR SBRT15U50SP5 provides ultra-low forward voltage drop (VF) and provides excellent low reverse leakage stability at high temperatures. It is ideal for use as a rectification, freewheeling or polarity protection diode in applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 15 A |
Peak RepetitiveReverse VoltageVRRM (V) | 50 V |
Peak ForwardSurge CurrentIFSM(A) | 290 A |
Forward VoltageDrop VF(V) | 0.47 |
@ IF (A) | 15 A |
Maximum ReverseCurrent IR (µA) | 500 µA |
@ VR (V) | 50 V |
TotalCapacitance CT (pF) | 440 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2425 | 2019-10-04 | 2020-01-04 | Qualification of Additional Wafer Solderable Front Metal Plating, Back Grinding and Back Metal Process Source, and Additional Wafer Source for Select Products. |
PCN-2379 | 2018-11-29 | 2019-02-28 | Additional qualified suppliers for solderable front metal and back grind/back metal |