NRND = Not Recommended for New Design
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) | 4 |
---|---|
@ TerminalTemperature TT (ºC) | - |
@ VR (V) | 60 |
Compliance (Only Automotive Supports PPAP) | On Request |
Configuration | Single |
Forward VoltageDrop VF(V) | 0.52 |
MaximumAverageRectifiedCurrent IO (A) | 4 |
Maximum ReverseCurrent IR (µA) | 150 |
Peak ForwardSurge CurrentIFSM(A) | 20 |
Peak RepetitiveReverse VoltageVRRM (V) | 60 |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | - |
TotalCapacitance CT (pF) | 180 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2517 | 2021-05-24 | 2020-11-24 | Device End of Life (EOL) |
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |