320W Unidirectional TVS Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DIODES SD18 is a unidirectional ESD protector, featuring high ESD surge capability and low clamping voltage. The proprietary clamping capability protects overvoltage stress on power, control, or data lines and prevents downstream components from damages. It effectively protects single-line interface against 30kV electrostatic discharge (IEC61000-4-2 standard).
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Configuration | Uni-Directional |
Channel Input CapacitanceCT Typ (pF) | 74 pF |
Reverse Standoff Voltage VRWM(V) | 18 V |
Breakdown VoltageVBR Min(V) | 19 V |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 36 V |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-30 kV |