SIDAC High Voltage Silicon Uni-Directional Thyristors
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Configuration | Uni-Directional |
Type | SIDAC |
Peak Repetitive Off-State VoltageVDRM / RRM (V) | 210 V |
On-State RMS Current(RMS)IT(RMS) (A) | 1 A |
Peak On-State Voltage MaxVTM Max(V) | 1.5 V |
Gate Trigger Current MaxIGT MAX (mA) | - mA |
Peak Repetitive Forward Current MaxIDRM Max (uA) | 10 uA |
Peak Non-Repetitive Surge CurrentITRM / ITSM (A) | 280 A |
Holding Current MaxIH Max (mA) | 60 mA |
Junction TemperatureTJ Max (°C) | 125 |