Diodes Incorporated
Back to Data Line Protection

SD36CQ

ONE CHANNEL BIDIRECTIONAL TVS DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as cellular phones, digital cameras, and MP3 players.

Feature(s)

  • Provides ESD Protection per IEC 61000-4-2 Standard:
  • Air ±30kV, Contact ±30kV
  • Bidirectional Configuration
  • Ultra Low Channel Input Capacitance
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • The SD36CQ is suitable for automotive applications requiring
    specific change control; this part is AEC-Q101 qualified,
    PPAP capable, and manufactured in IATF 16949 certified
    facilities.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • Switches / Buttons
  • Portable Electronics
  • Computers and Peripheral
  • Automotive Electronics

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Single (Bi-Directional)
Channel Input CapacitanceCT Typ (pF) 22 pF
Reverse Standoff Voltage VRWM(V) 36 V
Breakdown VoltageVBR Min(V) 40 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 1 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 60 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf