SURFACE MOUNT SCHOTTKY BARRIER DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SDM02M30CLP3 is a Schottky barrier diode optimized for low forward voltage drop and very-low reverse leakage current in a common cathode DFN package. Encapsulated in the small DFN1006 with footprint of 0.6mm2 and ultra-low package profile, this device is designed for saving PCB space in portable electronic devices.
• Small Leadless Surface Mount Package (1.0mm × 0.6mm × 0.37mm)
• Very Low Reverse Leakage Current
• Low Forward Voltage
• Fast Reverse Recovery
• Low Capacitance
• Portable Device
• Mobile Applications
• LCD and Keypad Backlighting
• Clamping Protection
• Reverse Voltage and Current Protection
• Freewheeling Diode
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Dual, Com. Cath |
Power Rating(mW) | 350 mW |
Peak RepetitiveReverse VoltageVRRM (V) | 30 V |
Forward Continuous Current IFM (mA) | 200 mA |
Forward VoltageDrop VF(V) | 0.7 |
@ IF(mA) | 0.1 mA |
Maximum ReverseCurrent IR (µA) | 0.4 µA |
@ VR (V) | 30 V |
Capacitance CTOT Typ (pF) | 3.3 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2477 | 2020-08-17 | 2021-05-09 | Additional Wafer Source (GFAB), and Transfer Assembly and Test Site to DiYi |