NRND = Not Recommended for New Design
1.0A SURFACE MOUNT SCHOTTKY
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the robust industry-standard U-DFN1608-2 package, the SDM1A40LP8 provides very low VF and excellent reverse-leakage stability at high temperatures.
@ IF (A) | 1 |
---|---|
@ VR (V) | 40 |
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Forward VoltageDrop VF(V) | 0.59 |
MaximumAverageRectifiedCurrent IO (A) | 1 |
Maximum ReverseCurrent IR (µA) | 20 |
Peak ForwardSurge CurrentIFSM(A) | 7 |
Peak RepetitiveReverse VoltageVRRM (V) | 40 |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | 14 |
TotalCapacitance CT (pF) | 69 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2623 | 2023-05-15 | 2023-11-15 | Device End of Life (EOL) |