1A DUAL COMMON CATHODE SCHOTTKY BARRIER DIODE DIE SIZE PACKAGE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SDM1L20DCP3 is a 20V Dual Common Cathode Schottky Barrier Diodes that is optimized for very low forward voltage drop and low leakage current. It’s housed in a compact die size package that occupies only 0.6mm2 board space with low profile. The low thermal resistance enables designers to meet design challenges of increasing efficiency while reducing board space. It is ideally suited for use in portable applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Dual |
MaximumAverageRectifiedCurrent IO (A) | 1 A |
@ TerminalTemperature TT (ºC) | N/A ºC |
Peak RepetitiveReverse VoltageVRRM (V) | 20 V |
Peak ForwardSurge CurrentIFSM(A) | 10 A |
Forward VoltageDrop VF(V) | 0.5 V |
@ IF (A) | 0.5 A |
Maximum ReverseCurrent IR (µA) | 100 µA |
@ VR (V) | 20 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2560 | 2021-12-16 | 2021-12-16 | Additional Wafer Source (GFAB) and Additional Assembly and Test Site (SAT) |