1.0A SCHOTTKY BARRIER RECTIFER CHIP SCALE PACKAGE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SDM1U20CSP is a 20V, 1A Schottky barrier rectifier that is optimized for low, forward-voltage drop and low leakage current.
Housed in a compact chip scale package (CSP), the SDM1U20CSP occupies only 0.84 mm2 board-space with low profile. The low thermal resistance enables designers to meet design challenges of increasing efficiency while at the same time reducing board space.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 1 A |
@ TerminalTemperature TT (ºC) | N/A ºC |
Peak RepetitiveReverse VoltageVRRM (V) | 20 V |
Peak ForwardSurge CurrentIFSM(A) | 18 A |
Forward VoltageDrop VF(V) | 0.44 V |
@ IF (A) | 1 A |
Maximum ReverseCurrent IR (µA) | 100 µA |
@ VR (V) | 20 V |
TotalCapacitance CT (pF) | 76 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2560 | 2021-12-16 | 2021-12-16 | Additional Wafer Source (GFAB) and Additional Assembly and Test Site (SAT) |