Schottky
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Power Rating(mW) | 160 mW |
Peak RepetitiveReverse VoltageVRRM (V) | 40 V |
Forward Continuous Current IFM (mA) | 30 mA |
Forward VoltageDrop VF(V) | 0.37 |
@ IF(mA) | 1 mA |
Maximum ReverseCurrent IR (µA) | 0.5 µA |
@ VR (V) | 30 V |
Capacitance CTOT Typ (pF) | 2 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2660 | 2024-03-13 | 2024-06-13 | Qualification of Additional Wafer Source with Wafer Diameter and Mold Compound Changes for Select Discrete Products |
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |