Ultra-Small Surface-Mount Schottky Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The RF Schottky diode SDR05F03T5 is with an integrated guard ring on-chip for overvoltage protection. The low barrier height, low-forward voltage and low junction capacitance make SDR05F03T5 a suitable choice for mixer and detector functions in applications. Packaged in the compact SOD523 package.
For mixers and detectors in:
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Power Rating(mW) | 100 mW |
Peak RepetitiveReverse VoltageVRRM (V) | 3 V |
Forward Continuous Current IFM (mA) | 50 mA |
Forward VoltageDrop VF(V) | 0.3 |
Maximum ReverseCurrent IR (µA) | 20 µA |
Capacitance CTOT Typ (pF) | 0.52 pF |