15A TRENCH SCHOTTKY RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the compact thermally efficient PowerDI®5 package, the SDT15H50P5 provides very low VF and excellent reverse leakage stability at high temperatures.
It is ideal for use as a rectifier, freewheel diode or blocking diode in:
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 15 A |
@ TerminalTemperature TT (ºC) | N/A ºC |
Peak RepetitiveReverse VoltageVRRM (V) | 50 V |
Peak ForwardSurge CurrentIFSM(A) | 290 A |
Forward VoltageDrop VF(V) | 0.47 V |
@ IF (A) | 15 A |
Maximum ReverseCurrent IR (µA) | 500 µA |
@ VR (V) | 50 V |