20A
TRENCH SCHOTTKY BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SDT20100GCT/SDT20100GCTFP provides very low VF and extremely excellent reverse leakage stability at high temperatures. It is ideal for use as a rectifier, freewheel diode or blocking diode in: DC-DC converters and AC-DC adaptors.
Ideal for use as a rectifier, freewheel diode or blocking diode in:
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Dual |
MaximumAverageRectifiedCurrent IO (A) | 20 A |
@ TerminalTemperature TT (ºC) | N/A ºC |
Peak RepetitiveReverse VoltageVRRM (V) | 100 V |
Peak ForwardSurge CurrentIFSM(A) | 250 A |
Forward VoltageDrop VF(V) | 0.72 V |
@ IF (A) | 10 A |
Maximum ReverseCurrent IR (µA) | 30 µA |
@ VR (V) | 100 V |