20A TRENCH SCHOTTKY RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SDT20B45VCT provides very low VF and extremely excellent reverse-leakage stability at high temperatures. It is ideal for use as a rectifier, freewheel diode, or blocking diode.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Dual |
MaximumAverageRectifiedCurrent IO (A) | 20 A |
@ TerminalTemperature TT (ºC) | N/A ºC |
Peak RepetitiveReverse VoltageVRRM (V) | 45 V |
Peak ForwardSurge CurrentIFSM(A) | 120 A |
Forward VoltageDrop VF(V) | 0.54 V |
@ IF (A) | 10 A |
Maximum ReverseCurrent IR (µA) | 300 µA |
@ VR (V) | 45 V |
TotalCapacitance CT (pF) | 800 pF |