20A TRENCH SCHOTTKY RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SDT30150GCT, SDT30150GCTSP provides very low VF and extremely excellent reverse leakage stability at high temperatures.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Dual |
MaximumAverageRectifiedCurrent IO (A) | 30 A |
Peak RepetitiveReverse VoltageVRRM (V) | 150 V |
Peak ForwardSurge CurrentIFSM(A) | 250 A |
Forward VoltageDrop VF(V) | 0.88 V |
@ IF (A) | 15 A |
Maximum ReverseCurrent IR (µA) | 8 µA |
@ VR (V) | 150 V |