5A TRENCH SCHOTTKY BARRIER RECTIFIER POWERDI
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SDT5A100SAF provides very low VF and extremely excellent reverse leakage stability at high temperatures. It is ideal for use as a rectifier, freewheel diode or blocking diode.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 5 A |
@ TerminalTemperature TT (ºC) | N/A ºC |
Peak RepetitiveReverse VoltageVRRM (V) | 100 V |
Peak ForwardSurge CurrentIFSM(A) | 100 A |
Forward VoltageDrop VF(V) | 0.66 V |
@ IF (A) | 5 A |
Maximum ReverseCurrent IR (µA) | 50 µA |
@ VR (V) | 100 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2613 | 2023-04-12 | 2023-07-12 | Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound for Select Discrete Products |
PCN-2560 | 2021-12-16 | 2021-12-16 | Additional Wafer Source (GFAB) and Additional Assembly and Test Site (SAT) |