NRND = Not Recommended for New Design
super fast rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) | 1 |
---|---|
@ VR (V) | 300 |
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Forward VoltageDrop VF(V) | 1.3 |
MaximumAverageRectifiedCurrent IO (A) | 1 |
Maximum Peak Forward Surge Current IFSM (A) | 30 |
Maximum ReverseCurrent IR (µA) | 10 |
Peak RepetitiveReverse VoltageVRRM (V) | 300 |
Product Type | SUPER FAST RECOVERY RECTIFIER |
AEC Qualified | No |
Reverse RecoveryTime trr (ns) | 40 |
TotalCapacitance CT (pF) | 75 |