Diodes Incorporated — Analog and discrete power solutions
SMA

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SMA.png
Back to Power Line Protection

SMA6J100AQ

600W Surface Mount Automotive Transient Voltage Suppressor

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

Suitable to protect sensitive automotive circuits against surges defined in ISO7637-2 and against electrostatic discharges according to ISO10605.

Feature(s)

  • 600W Peak Pulse Power Dissipation
  • 5V to 170V Standoff Voltages
  • Glass Passivated Die Construction
  • Bidirectional Versions Available
  • Excellent Clamping Capability
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The SMA6J5.0(C)AQ – SMA6J170(C)AQ are suitable for automotive applications requiring specific change control; these parts are AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

Compliance with the following standards:

ISO10605, C = 150pF, R = 330Ω:

  • 30kV (Air Discharge)
  • 30kV (Contact Discharge)

ISO7637-2 (Note 4)

  • Pulse 1: VS = -150V
  • Pulse 2a: VS = +112V
  • Pulse 3a: VS = -220V
  • Pulse 3b: VS = +150V

Product Specifications

Product Parameters

Max Peak Pulse Current IPP@10X 1000us Max(A) 3.7
Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Single (Uni-Directional)
Breakdown VoltageVBR Min(V) 111 V
Reverse Standoff Voltage VRWM(V) 100 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV
Channel Input CapacitanceCT Typ (pF) N/A pF
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 162 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 5 µA

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf