400W SURFACE MOUNT AUTOMOTIVE TRANSIENT VOLTAGE SUPPRESSOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Suitable to protect sensitive automotive circuits against surges defined in ISO7637-2 and against electrostatic discharges according to ISO10605.
Compliance with following standards:
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Configuration | Single (Uni-Directional) |
Reverse Standoff Voltage VRWM(V) | 200 V |
Breakdown VoltageVBR Min(V) | 224 V |
BreakdownVoltageVBR Max (V) | 248 V |
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) | 5 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 324 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2702 | 2024-11-18 | 2025-02-17 | Transfer of Wafer Manufacturing Site and Additional Wafer Source for Select Automotive Products |
PCN-2532 | 2021-10-04 | 2022-01-04 | Wafer Diameter Change from 4 inch to 5 inch at Yea Shin Technology Co., Ltd. (Yeashin Fab) on Select Automotive Products |
PCN-2543 | 2021-08-30 | 2021-11-30 | Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound for Select Automotive Products in SMA Package |