400W Surface Mount Transient Voltage Suppressor
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single (Bi-Directional) |
Power Rating (W) | 400 W |
Reverse Standoff Voltage VRWM(V) | 200 V |
Breakdown VoltageVBR Min(V) | 224 V |
BreakdownVoltageVBR Max (V) | 248 V |
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) | 5 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 324 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2701 | 2024-11-18 | 2025-02-17 | Transfer of Wafer Manufacturing Site and Additional Wafer Source for Select Discrete Products |
PCN-2524 | 2021-10-04 | 2022-01-04 | Wafer Diameter Change from 4 inch to 5 inch at Yea Shin Technology Co., Ltd. (Yeashin Fab) and Qualification of Yea Shin Technology Co., Ltd. as Additional Wafer Source on Select Products |
PCN-2542 | 2021-08-30 | 2021-11-30 | Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound for Select Discrete Products in SMA Package |