400W Surface-Mount Automotive Transient Voltage Suppressor
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Suitable to protect sensitive automotive circuits against surges defined in ISO7637-2 and against electrostatic discharges according to ISO10605.
Compliance with following standards:
30kV (Air Discharge)
30kV (Contact Discharge)
Pulse 1: VS = -100V
Pulse 2a: VS = +50V
Pulse 3a: VS = -150V
Pulse 3b: VS = +100V
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Uni-Directional |
Channel Input CapacitanceCT Typ (pF) | 140 pF |
Reverse Standoff Voltage VRWM(V) | 70 V |
Breakdown VoltageVBR Min(V) | 77.8 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 5 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 100 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 kV |