600W SURFACE MOUNT AUTOMOTIVE TRANSIENT VOLTAGE SUPPRESSOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Suitable to protect sensitive automotive circuits against surges defined in ISO7637-2 and against electrostatic discharges according to ISO10605.
Compliance with the following standards:
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Uni-Directional |
Reverse Standoff Voltage VRWM(V) | 10 V |
Breakdown VoltageVBR Min(V) | 11.1 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 5 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 17 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 kV |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2590 | 2022-06-01 | 2022-09-01 | Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound for Select Automotive Products |
PCN-2500 | 2021-03-24 | 2021-06-24 | Transfer Final Test and Packing from Eris Plant 1 in Taipei City, Taiwan to Eris Plant 2 in Taoyuan, Taiwan for Automotive Products |
PCN-2477 | 2020-08-17 | 2021-05-09 | Additional Wafer Source (GFAB), and Transfer Assembly and Test Site to DiYi |
PCN-2478 | 2020-08-13 | 2021-06-06 | Additional Wafer Source (GFAB) |
PCN-2466 | 2020-07-02 | 2020-10-02 | Package Change and Additional Qualified Plating Source |
PCN-2458 | 2020-07-01 | 2020-10-01 | Qualification of Assembly & Test Site Transfer, and Additional Assembly & Test Site for Select Discrete Products |
PCN-2471 | 2020-07-01 | 2020-11-29 | Additional Wafer Source - GFAB |
PCN-2456 | 2020-05-29 | 2020-08-29 | Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) as an Additional Assembly & Test Site Using Copper or Palladium Coated Copper Bond Wire with Standardization of Assembly Bill of Materials, Or as an Additional Wafer Plating, Back Grinding and Back Metal Process Source, and Qualification of Additional Wafer Source for Select Discrete Products. |
PCN-2459 | 2020-05-28 | 2020-11-28 | Device End of Life (EOL) |
PCN-2460 | 2020-05-12 | 2020-05-12 | Qualified Additional Wafer Source and BGBM Source |