600W Surface-Mount Automotive Transient Voltage Suppressor
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Suitable to protect sensitive automotive circuits against surges defined in ISO7637-2 and against electrostatic discharges according to ISO10605.
Compliance with the following standards:
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
Maximum Peak Pulse Current IPP @ 8x20µs Max | 27.9 |
AEC Qualified | Yes |
Configuration | Bi-Directional |
Channel Input CapacitanceCT Typ (pF) | N/A pF |
Reverse Standoff Voltage VRWM(V) | 13 V |
Breakdown VoltageVBR Min(V) | 14.4 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 5 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 21.5 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 kV |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2590 | 2022-06-01 | 2022-09-01 | Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound for Select Automotive Products |
PCN-2500 | 2021-03-24 | 2021-06-24 | Transfer Final Test and Packing from Eris Plant 1 in Taipei City, Taiwan to Eris Plant 2 in Taoyuan, Taiwan for Automotive Products |