1500W Surface-Mount Transient Voltage Suppressor
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Max Peak Pulse Current IPP@10X 1000us Max(A) | 4.6 |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
AEC Qualified | No |
Configuration | Uni-Directional |
Breakdown VoltageVBR Min(V) | 224 V |
Reverse Standoff Voltage VRWM(V) | 200 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 kV |
Channel Input CapacitanceCT Typ (pF) | N/A pF |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 324 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 1 µA |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2701 | 2024-11-18 | 2025-02-17 | Transfer of Wafer Manufacturing Site and Additional Wafer Source for Select Discrete Products |
PCN-2588 | 2022-06-01 | 2022-09-01 | Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound, and Qualification of Additional Diodes Internal Assembly & Test Site (SSEC) for Select Discrete Products |