Diodes Incorporated — Analog and discrete power solutions
Back to Power Line Protection

SMF4L10CAQ

400W SURFACE MOUNT TRANSIENT VOLTAGE SUPPRESSOR

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed for transient overvoltage protection.

Feature(s)

  • 400W Peak Pulse Power Dissipation (10µs ×1000µs Waveform)
  • 5V to 200V Standoff Voltages
  • Provides ESD Protection per IEC61000-4-2 Standard: Air ±30kV, Contact ±30kV
  • Excellent Clamping Capability
  • Fast Response Time: Typically Less Than 1.0ns for Uni-Direction, Less Than 5.0ns for Bi-Direction, Form 0 Volts to BV Min.
  • Lead-Free Finish; RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • The SMF4L5.0(C)AQ - SMF4L200(C)AQ are suitable for
    automotive applications requiring specific change control;
    these parts are AEC-Q101 qualified, PPAP capable, and
    manufactured in IATF 16949 certified facilities.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • The combination of small size and high ESD surge capability makes it ideal for use in:
    • Power Management
    • Automotive
    • Battery Contacts

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Single (Bi-Directional)
Breakdown VoltageVBR Min(V) 11.1 V
Reverse Standoff Voltage VRWM(V) 10 V
VESD IEC61000-4-2 Contact Discharge(kV) ±30 kV
Channel Input CapacitanceCT Typ (pF) 500 pF
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 17 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 10 µA

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC