Triacs Silicon Bidirectional Thyristors
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
TJ MAX (°C) | 125 °C |
ITRMS(A) | 16 A |
IBO Max (mA) | N/A mA |
VTM Max(V) | 1.6 V |
VBO MAX(V) | N/A V |
IGT MAX (mA) | 10 mA |
IDRM MAX (uA) | 5 uA |
ITRM / ITSM (A) | 130 A |
IH Max (mA) | 15 mA |
VDRM MAX(V) | 800 V |
VDRM / RRM (V) | 800 V |
IH Min (mA) | N/A mA |