UNIDIRECTIONAL SURFACE MOUNT TVS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Configuration | Single (Uni-Directional) |
Channel Input CapacitanceCT Typ (pF) | 125 pF |
Reverse Standoff Voltage VRWM(V) | 3.3 V |
Breakdown VoltageVBR Min(V) | 5 V |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 13.7 V |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-30 kV |