Low Capacitance TVS Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
LOW CAPACITANCE SURFACE MOUNT DUAL TVS
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Configuration | Dual (Uni-Directional) |
Reverse Standoff Voltage VRWM(V) | 5 V |
Breakdown VoltageVBR Min(V) | 6.1 V |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 12.5 V |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-8 kV |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |
PCN-2299 | 2018-03-01 | 2018-06-01 | Additional Qualified (A/T) Assembly Test Site |