Low Capacitance TVS Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
A low capacitance, small package size TVS.
Ideal for ESD protection on circuit and equipment.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
BreakdownVoltageVBR Max (V) | 5.75 |
Breakdown VoltageVBR Min(V) | 5.45 |
Configuration | Single (Uni-Directional) |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 1 |
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) | 1 |
AEC Qualified | No |
Reverse Standoff Voltage VRWM(V) | 5 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |
PCN-2459 | 2020-05-28 | 2020-11-28 | Device End of Life (EOL) |