Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Number of Channels | 2 |
Minimum Supply Voltage (V) | 2.7 V |
Maximum Supply Voltage (V) | 16 V |
Supply Current @ 5V (per Op Amp) (mA) | 0.55 mA |
Input Offset Voltage typ (mV) | 0.5 mV |
Input Bias Current typ (nA) | 0.001 nA |
Minimum Input Common Mode Voltage (V) | V- V |
Maximum Input Common Mode Voltage (V) | V+ -1.35 V |
Output Current Source (mA) | 13 mA |
Output Current Sink (mA) | 12 mA |
Rail-Rail | Output |
Operating Ambient Temperature Range (°C) | -40 to 125 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |