10A Standard Recovery Bridge Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Forward VoltageDrop VF(V) | 1.05 |
TotalCapacitance CT (pF) | 50 pF |
MaximumAverageRectifiedCurrent IO (A) | 10 A |
Peak RepetitiveReverse VoltageVRRM (V) | 1000 V |
Maximum Peak Forward Surge Current IFSM (A) | 180 A |
Maximum ReverseCurrent IR (µA) | 5 µA |