Zener
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
Power Rating(mW) | 400 |
Nom VZ (V) | 7.5 |
@ IZT (mA) | 5 mA |
IR (µA) | 0.5 µA |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2566 | 2022-03-31 | 2022-09-30 | Device End of Life (EOL) |