Complementary, 50V, 0.1A, SOT353
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | R3=R4, R1≠R2 |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | NPN + PNP |
VCEO (V) | 50 |
IC Max (mA) | 100 |
PD (mW) | 290 |
R1 Typ (kΩ) | 4.7, 47 |
R2 Typ (kΩ) | 10, 47 |