ultra fast rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Product Type | ULTRA-FAST RECOVERY RECTIFIER |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 1 A |
Maximum Peak Forward Surge Current IFSM (A) | 30 A |
Peak RepetitiveReverse VoltageVRRM (V) | 50 V |
Forward VoltageDrop VF(V) | 1 V |
@ IF (A) | 1 A |
Maximum ReverseCurrent IR (µA) | 5 µA |
@ VR (V) | 50 V |
Reverse RecoveryTime trr (ns) | 50 ns |
TotalCapacitance CT (pF) | 20 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2701 | 2024-11-18 | 2025-02-17 | Transfer of Wafer Manufacturing Site and Additional Wafer Source for Select Discrete Products |
PCN-2581 | 2022-05-10 | 2022-08-10 | Additional Wafer Source for Select Discrete Products |
PCN-2542 | 2021-08-30 | 2021-11-30 | Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound for Select Discrete Products in SMA Package |
PCN-2398 | 2019-05-21 | 2019-08-21 | Transfer Assembly Lines to Eris Assembly Site (Plant 2) in Taoyuan, Taiwan from the Existing Assembly Site (Plant 1) in Taipei City, Taiwan for Select Discrete Products |
PCN-2337 | 2018-06-04 | 2018-05-04 | Qualification of Additional Wafer Sources and Additional Assembly and Test Sites for Select Products |