1.0A Surface-Mount Ultra-Fast Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The US1NDFQ is a rectifier packaged in the low-profile D-FLAT package. Providing ultra-fast recovery time for high efficiency, this device is ideal for use in general rectification applications such as: flat panel displays, switching power supplies/chargers, LED lighting, and freewheeling diodes.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Product Type | ULTRA-FAST RECOVERY RECTIFIER |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 1 A |
Maximum Peak Forward Surge Current IFSM (A) | 30 A |
Peak RepetitiveReverse VoltageVRRM (V) | 1200 V |
Forward VoltageDrop VF(V) | 2 V |
@ IF (A) | 1 A |
Maximum ReverseCurrent IR (µA) | 5 µA |
@ VR (V) | 1200 V |
Reverse RecoveryTime trr (ns) | 80 ns |
TotalCapacitance CT (pF) | 5 pF |