Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

UW (NRND)

NRND = Not Recommended for New Design

Au-Sn Sealed SMD Ceramic

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The 4-pad FW Series seam seal devices incorporate a ultra-miniature AT-cut crystal resonator housed in a standard 2.0 x 1.6mm ceramic package. These compact crystals are ideal for surface mounting in densely populated or small form-factor PCB applications.

Features

  • Rugged AT-cut crystal construction
  • Miniature 2.0 x 1.6mm ceramic package
  • Available on tape & reel; 8mm tape, 3000 units per reel
  • Pb-free and RoHS/Green compliant

Applications

  • Smart Phone
  • Portable / Hand-held PCs
  • PCMCIA Cards
  • Notebook PC
  • Bluetooth
  • Wireless LAN
  • SIP
  • RF-SIM
  • en Drive
  • SD Module

Specifications & Technical Documents

Product Parameters

Family Crystal
Freq Range (MHz) 26 to 66
Legacy PN None
Not Recommended 0
Package Size (mm) 2.0 x 1.6 x 0.3
Package Type Ceramic Au-Sn
Pads 4
Product Series UW

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity