2.5V/3.3V, 5.0x3.2mm, Ultra Low Jitter LVPECL Crystal Oscillator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The UX52/UX502 XO series is a high
performance LVPECL crystal oscillator family
with ultra low jitter performance. It supports
various options including wider frequency
range, 2.5/3.3 voltage, various stabilities,
and different package sizes. It is designed
to meet the clock source specifications for
communication systems, and other high
performance equipment.
Stability (PPM) |
20 to 50 |
|---|---|
Package Size (mm) |
5.0 x 3.2 x 1.2 |
PkgType |
Ceramic Seam |
Freq Range (MHz) |
100 to 162 (2.5V/3.3V) |
Additive Jitter (ps) |
<0.1 to 0.3 |
Output Logic |
LVPECL |
Supply Voltage (V) |
3.3, 2.5 |
Pads |
6 |
Product Series |
UX5 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |